Mini B & Micro B USB Cable Assemblies
L-com provides a wide range of USB cable assemblies, including premium mini-USB cables, micro USB cables, premium USB 2.0 extension cables, premium USB, premium USB extension, variable length coiled USB, and right-angle USB cables. These Mini B and Micro B USB cables are made to provide a seamless and dependable extension for USB devices that support high-speed data transfer and continuous power. Our mini–USB B cables support in-series and between-series connection types for simple "plug and play" connections. Make your mini–B and micro B USB cables purchase now to take advantage of our same business day shipping. The Micro B and Mini-B USB cable assemblies from L-com are available in lengths ranging from 0.3m to 5m, with minimum and maximum wire sizes of 28/24 and 28/28 AWG. These premium mini–B and micro B USB cables support data transfer rates of up to 480 Mbps, which makes them perfect for transferring large files like music, photographs, and movies. For the best EMI/RFI protection, these USB-B cables have foil and braid shielding. These micro and mini USB B cables come in male-to-male and male-to-female gender configurations, and our angled USB cables come in male-to-male gender configurations with up, down, right, and left-angle connections. The USB B cable assemblies from this category are suitable for cell phones, MP3 players, digital cameras, GPS systems, peripheral to PC attachments, PDAs, data acquisition, printer interfaces, portable data storage, coiled USB, and communication devices. Our USB micro-B and mini-B cables, which are available in black and are suited for indoor use, support both the 4-pin and 5-pin types of USB connectors. These USB connectors can be distinguished primarily by their pin configuration; a 4-pin cable has four physical connections, whilst a 5-pin cable has five physical connections. These molded back shells on the mini–B and micro B USB cables from L-com offer durability and enhanced strength at the cable entry point. The USB cables have a USB 2.0 mini-B connector on one end and a USB 2.0 micro B connector on the other. Some USB mini-B cables, however, use a USB 2.0 type A connector on one end and a USB 2.0 mini B connector on the other. Some of L-com's USB cable assemblies have molded, angled connector hoods that address challenging connection challenges in constrained spaces. Our mini-USB 2.0 cables are constructed from durable copper to endure a long time without breaking or malfunctioning. The robust, long-lasting PVC jacket improves recoil memory, and the 30 micro-inches of gold plating on the contacts provide strong connections even after numerous mating cycles. The twisted-pair data lines help to reduce crosstalk, while 28 AWG power conductors enable power transfer from the host to the peripheral. L-com has one of the largest in-stock selections of USB 2.0 mini-B cables. All our mini-B & micro B USB cable assemblies are manufactured with quality production processes and are 100% factory tested. Our e-commerce site offers a broad range of quality products, technical information, online support, and more. Make your online purchase now to take advantage of our same business day shipping. L-com supports our customers with a sense of urgency while providing innovative power and signal solutions that ensure the reliable operation of critical systems for a connected world. If you have any inquiries about our micro B and mini-B USB cables or other components, kindly contact our professional technical support and sales teams. |
||||||||||||
![]() |