In addition to standard USB cable assemblies, L-com offers a complete line of Premium Grade USB cables that incorporate features such as armor and shielding, low smoke/zero halogen (LSZH) jackets, panel mount designs, latching connectors, and 90- and 45-degree angles – all off the shelf, ready for immediate delivery. We can also custom manufacture USB cable assemblies to meet your specific design requirements. In many cases, industrial environments with significant shock, vibration, water, and dust exposure present daunting design challenges to manufacturers of USB-enabled products. Additionally, many applications require installation in confined spaces. Enclosures, control panels and compact medical devices demand small form factor connectivity beyond most consumer-grade USB cable designs.
To address these requirements, L-com offers unique, specialized USB cable assemblies designed to meet the stringent quality, functionality, and cost criteria that our customers’ demand. Our ISO 9001:2015-compliant, global manufacturing facilities can produce custom USB cable solutions to satisfy any design requirement, incorporating the highest quality components available on today’s market.