To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Protective Cover for USB 2.0 Type B Plugs, Pkg/10

Item # CVRUSB-B
Availability
9
09/13/2024 * Up to 11
Call Us * Over 11
*Estimated Availability
Price Table
Quantity Price
1 - 24 $12.39
25 - 49 $11.15
50 - 99 $9.91
100 + Call Us
Add to Cart

Description

These hard to find covers are perfect for protecting unused USB cable assembly connectors from physical damage, dirt and dust. Made from PVC, they attach easily and stay in place with a snug friction fit. Color is black.

Features
  • Protects unused cable connectors from dirt, dust and other contaminants
  • Raised grip for easy removal
  • Ten covers per package
  • Use with USB 2.0 type B male connectors
  • PVC material provides snug fit
Application
  • Data Acquisition
  • PC Peripheral Interconnects
  • Test and Measurement


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov