Protective Cover for USB 3.0 Type B Plugs, Pkg/10

SKU CVRUSB3.0-B
QTY available 14
Quantity Price
1 - 24 $13.59
25 - 49 $12.23
50 - 99 $10.87
100 + Call Us
Price $13.59

All Prices are in US Dollars and do not include duties



These hard to find covers are perfect for protecting unused USB cable assembly connectors from physical damage, dirt and dust. Made from PVC, they attach easily and stay in place with a snug friction fit. Color is black.

Features
  • Protects unused cable connectors from dirt, dust and other contaminants
  • Raised grip for easy removal
  • Ten covers per package
  • PVC material provides snug fit
  • Use with USB 3.0 type B male connectors

Application
  • PC Peripheral Interconnects
  • Data Acquisition
  • Test and Measurement

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
USB
Design
Dust Cap/Cover
Connector Series
USB 3.0 Type B

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.