To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Right Angle USB Adapter, Mini B5 Male/Female, Exit 1

L-com's UAD2.0MB5 series low profile right angle USB adapters are perfect for tight fit applications. Two exit options are available allowing cables to exit in opposite directions. Additionally, these robust 90° USB adapters feature 30 microinch gold plated contacts to stand up to many mating cycles and 100% shielding throughout for protection against data corrupting EMI/RFI.

Features
  • Used to connect USB mini B5 cables in tight fit applications
  • 30 microinch gold contact plating provides reliable connections with repeated mating cycles
  • Ideal for GPS units in tight spaces and/or units that are plugged and unplugged frequently
  • 100% shielding provides EMI/RFI protection
  • Durable molded housing provides long life
Application
  • Tight fit applications
  • GPS and PC peripherals
  • OEM

SKU UAD2.0MB5-1
QTY available 2
Quantity Price
1 - 24 $12.79
25 - 49 $11.51
50 - 99 $10.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $12.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov