Right Angle USB cable, Up Angle A Male/ Left Angle B Male, 4.0m
Description
Molded, angled connector hoods solve difficult connection issues in tight places. Four mold options each for standard A and B style connectors are now available. These high quality constructed cables feature USB 2.0 compliant 26 AWG power leads and are finished in an attractive gray color. Custom configuration options are available with modest minimum requirements, please contact our Sales Team for a quote.
Features
30 microinch gold plated contacts provide reliable connections with repeated mating cycles
Available in 0.3, 0.5, 0.75, 1, 2, 3, 4 & 5 meter lengths; USB Revision 1.0, 1.1, and 2.0 compliant
Molded backshells provide durability and increased strength at cable entry point
Solves difficult connection problems in tight places
Up Angle A Male to Left Angle B Male connectors
Application
Portable Data Storage
Data Acquisition
PC Peripheral Interconnects
Printer Interface
Test and Measurement
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov