USB Super Speed 3.0 Bulk Cable, 30/24AWG, Low Smoke Zero Halogen UL 21551 VW-1 LSZH Jacket, Black, 1000FT

SKU BU3LZ-3024BK-1000F
QTY available 4
Quantity Price
1 - 4 $1,110.00
5 - 9 $1,065.60
10 - 24 $1,021.20
25 + Call Us
Price $1,110.00

All Prices are in US Dollars and do not include duties



L-Com's UV outdoor UL 21551 VW-1 LSZH jacket 1000 feet USB 3.0 compliant white bulk cable are in stock and ready to ship same day. The L-com BU3LZ-3024BK-1000F offers many varieties of USB bulk cable for your installation, cable assembly and DIY needs. These white 1000FT 30/24AWG bulk cable options in USB revisions 2.0, 3.0 and 3.1 are available in standard PVC as well as in harder to find outdoor, low smoke zero halogen (LSZH) and UV outdoor, continuous motion rated jackets. In the 30/24AWG UV outdoor UL 21551 type LSZH jacket, most USB bulk cables including the BU2HF series are available in multiple length put ups including 100, 500 and 1,000 feet.

The BU3LZ-3024BK-1000F family features a USB 3.0 rating with speeds of up to 4.8Gbps. L-Com's 1000 feet white USB 3.0 bulk cables UL 21551 style LSZH jacket maintains a VW-1 flame rating and is UV outdoor, continuous motion rated for a minimum of 10,000 flex cycles at 10x the cable's OD and Jacket color is white. The BU3LZ-3024BK-1000F construction with 24AWG power conductors enables the cable to provide maximum power when used for charging and power delivery purposes. Our L-Com UV outdoor 1000 feet 30/24AWG VW-1 flame rating in white USB is double shielded for excellent protection against EMI and RFI to keep your USB application running without interference.

L-Com's BU3LZ-3024BK-1000F is a 1000FT increment of unterminated USB bulk cable. Shop L-com for this USB 3.0 30/24AWG white UV outdoor UL 21551 VW-1 PVC bulk cable as well as other products like USB assemblies, connectors, adapters and more. Contact our expert technical support with questions on BU3LZ-3024BK-1000F USB 3.0 compliant 30/24AWG UV outdoor UL 21551 VW-1 LSZH jacket white bulk cables and buy online today.


Features
  • USB 3.0 compliant bulk cable with performance up to 4.8Gbps speeds
  • IEC rated for flame, corrosive gas and smoke emission Low Smoke Zero Halogen jacket (LSZH) for use in applications where PVC's combustive toxicity is restricted
  • UL 21551 type LS0H jacket with VW-1 flame rating in black
  • 30/24AWG construction with 24AWG power conductors for maximum power transfer when used for charging or power delivery applications
  • Robust temp range of -10° to +80°C and fully double shielded for thorough protection against data corrupting EMI and RFI

Application
  • DIY and Installations/Installers
  • Video Transfer
  • Data Acquisition and Storage
  • Confined space applications
  • Military, shipboard or aerospace


Documents and Resources