Type A USB Hood - Black LSZH

SKU USBHD2.0-Z-A
QTY available 22967
Quantity Price
1 - 24 $1.83
25 - 49 $1.74
50 - 99 $1.65
100 + Call Us
Price $1.83

All Prices are in US Dollars and do not include duties



Note: The new USBCN2.0 and USBHD2.0 series are replacing the CNUSB and HOODUSB series. The new connectors are not compatible with the old hoods (USBCN2.0 connectors will not work with HOODUSB) & vice versa. Once CNUSB and HOODUSB stock is depleted they will no longer be available. Difficult to find USB connectors and hoods are available for custom lengths and applications. The USB connector system is the connector of choice for many applications due to its low material and labor costs. Connectors feature gold plated solder contacts, nickel-plated steel shells, and a UL94V-0 rated housing. Two types of hoods for A and B style connectors are available. Option 1 is light gray PVC. Option 2 is black Low Smoke Zero Halogen. Quantity discounts available, please contact your L-com Sales Representative.

Features
  • Ideal for custom length cables or field repair use
  • Gold contact plating provides reliable connections with repeated mating cycles
  • UL94V-0 rated connector insulator and hood material satisfy flammability requirements
  • Note: The new USBCN2.0 and USBHD2.0 series are replacing the CNUSB and HOODUSB series. The new connectors are not compatible with the old hoods (USBCN2.0 connectors will not work with HOODUSB) & vice versa. Once CNUSB and HOODUSB stock is depleted they will no longer be available.
  • Available in Type A or B style; hood options are light gray PVC or black LSZH

Application
  • Data Acquisition
  • Test and Measurement
  • PC Peripheral Interconnects

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
USB
Design
Hoods
Connector Series
USB Type A

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.