USB 3.0 Type B Connector, Male Plug, 9 Contacts, Solder Type, Single

Item # USBCN3-B
Availability
1,833
Price Table
Quantity Price
1 - 24 $2.77
25 - 49 $2.63
50 - 99 $2.49
100 + Call Us
Add to Cart

Description

Building a custom USB cable? Need to repair a cable in the field? L-com's USBCN3-B USB 3.0 B Type Connector is here to serve that need. Rated for USB 3.0 application with 9 solder contacts for an easy connection to the cable of your choice.

USBCN3-B has gold plated contacts for superior durability and the 360° metal shell protects from EMI and RFI interference. The USB connector system is the connector of choice for many applications due to its low material and labor costs.

Both A and B type connectors and hoods are available from the cable experts at L-com. Please see L-com's USBHD3 series of hoods for the compatible backshells. Looking for waterproof instead? Try L-com's WPUSBCN series. Add connectors and hoods to your toolbox today. Buy online today for same day shipping.


Features
  • USB 3.0 Type B connector with 9 solder type contacts
  • Ideal for custom length cables or field repair
  • Gold contact plating provides reliable connections with repeated mating cycles
  • UL94V-0 rated connector insulator and hood material satisfy flammability requirements
  • Available in Type A or B style; hood options are found in L-com's USBHD3 series
Application
  • Data Acquisition
  • Test and Measurement
  • PC Peripheral Interconnects
  • Field Repair
  • Custom Cable Creation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov