USB 2.0 Active Extension Cable Type A Male/Female 5.0 meter

SKU TL-U026-016
QTY available 120
Quantity Price
1 - 24 $62.99
25 - 49 $60.47
50 - 99 $58.58
100 + Call Us
Price $62.99

All Prices are in US Dollars and do not include duties



The TL-U026-016 is a 16-ft. USB Certified 2.0 active extension cable that is bus powered and can be used to increase the length of a USB device without the worry of signal loss and potential performance problems. USB limits a cable's length to 16 feet. Any length above 16 feet requires the use of an active cable such as this one. This cable has a signal booster built in. The overall cable length can be extended up to 80 feet by daisy chaining up to 5 of these active cables. The cable must be plugged directly into a USB port (either on the PC or a hub).

Features
  • Used to extend USB 2.0 signals up to 80 feet
  • Gold plated contacts provide superior conductivity for low and high speed devices
  • Premium double-shielded cable protects USB signal from external noise
  • Daisy chain feature lets you connect up to 5 cables for extended distance applications
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.

Application
  • Security and Surveillance
  • Point of sale
  • Industrial control
  • Remote desktop
  • Enterprise computing