To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com offers USB 2.0 panel mount adapter cables including Type-A, 90-degree, ECF style, multi-layered PCB that use recommended 4-40 mounting screws (which must be purchased separately). These cables are ideal for a variety of applications, such as mounting USB ports on enclosures, panels, and other devices. They are also well-suited for use in harsh environments, as they are shielded and protected by L-com's popular ECF504 style housing.

Here are some of the key features of L-com's USB 2.0 panel mount adapter cables:

  • Type-A, 90-degree, ECF style, and multi-layered PCB options available
  • Shielded for protection against EMI and RFI
  • ECF504 style housing for use in virtually any panel thickness


Here are some examples of how L-com's USB 2.0 panel mount adapter cables can be used:

  • Adding USB ports to a control panel for industrial machinery
  • Extending the reach of USB ports on a computer in a home theater setup
  • Connecting USB devices to a computer in a harsh environment, such as a factory or warehouse

If you need a reliable and durable way to mount USB ports on a device or panel, L-com's USB 2.0 panel mount adapter cables are a viable option. Order your USB 2.0 panel mount adapter cables now to receive same business day shipping!