To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 2.0 Type A to Micro B Y Split Cable

USB external hard drive cable that provides power and data. This 3-foot USB A to Micro B Y-Cable provides 2 USB 'A' Male connectors and 1 USB 'micro 'B' Male connector, providing a solution for supporting the additional power required by some Micro USB external hard drives connected to the standard USB ports which is provided by most computers. Especially valuable in situations where a single USB 2.0 port may not offer sufficient power to external hard drives, the USB A/Micro B Y-cable can be connected to 2 ports on 1 PC, to increase the power output to the external device. In addition it provides digital data transmission for high speed data transfers.

Features
  • Dual USB A male to Micro B male
  • Color Black
  • USB 2.0 tested
Application
  • External Hard drive
  • Power and data rate transmission

SKU CAUAMICBY
QTY available 416
Quantity Price
1 - 24 $13.99
25 - 49 $12.59
50 - 99 $11.19
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $13.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov