To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com's USB 3.0 Angled Cable Assemblies are perfect for high speed data transfer in tight spaces. These USB 3.0 Angled Cables utilize a straight type A, B or Micro-B connector on one end, and a down angled, up angled, or left angled type A, B or Micro-B connector on the other. The USB 3.0 angled connectors on these cables allow you to connect to devices in tight spaces where a straight connector would not fit. Custom lengths are available, please contact your L-com Sales Representative for details.


This makes them ideal for use in a variety of applications, such as:

  • Connecting external hard drives and other storage devices to laptops and other mobile devices
  • Connecting USB printers and scanners to computers in confined spaces
  • Connecting USB hubs and other devices to computers in server racks and other crowded environments


Here are some of the benefits of using L-com's USB 3.0 Angled Cable Assemblies:

  • High speed data transfer: USB 3.0 supports data transfer speeds of up to 5 Gbps, making it ideal for transferring large files and streaming high-definition video.
  • Durability: L-com's USB 3.0 Angled Cable Assemblies are made with high-quality materials and construction, ensuring that they can withstand the rigors of everyday use.
  • Flexibility: The angled connectors on L-com's USB 3.0 Angled Cable Assemblies make them easy to use in tight spaces and around corners.
  • Compatibility: L-com's USB 3.0 Angled Cable Assemblies are compatible with all USB 3.0 devices, as well as most USB 2.0 devices.


If you are looking for a high-quality, durable, and flexible USB 3.0 cable assembly, L-com's USB 3.0 Angled Cable Assemblies are a viable option. Order one or more USB 3.0 Angled Cables now to get same business day shipping!