To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

USB 3.0 Bulk cable 1000ft reel

Item # U3D00001-1000F
Availability
6
Price Table
Quantity Price
1 - 9 $228.27
10 - 24 $219.14
25 - 99 $210.01
100 + Call Us
Add to Cart

Description

USB 3.0 compliant bulk cable will support 4.8Gbps 30/32/22 AWG cable construction, double shielded availble in 500ft, 1000ft and 2000ft reels

Features
  • Rated Temp 80 degrees C; 30V
  • OD 4.5mm
  • Jacketing material PVC
  • Color Black
Application
  • Do it your selfers for building own cables


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov