To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

USB 3.0 Cable Type A - A, 1.0m

Item # CAU3AA-1M
Availability
4,472
Price Table
Quantity Price
1 - 24 $20.59
25 - 49 $18.53
50 - 99 $16.47
100 + Call Us
Add to Cart

Description

USB 3.0 cables are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. For example, an HD movie that would require 14 minutes to download with USB 2.0 devices and cables would take approximately 70 seconds using USB 3.0 equipment. The key change in the cables allowing for more speed is the addition of two data pairs bringing the number of conductors to eight.

Features
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2, 3 and 5 meters
  • Fully shielded to provide maximum protection against EMI/RFI
  • Transfer rates up to 4.8 Gbps
  • Color is blue
  • Type A male to Type A male connectors
Application
  • Data Acquisition
  • Data Storage
  • Video Transfer


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov