USB 3.0 Cables Type C female to Type A male 0.5M

Item # CAU31CFA-05M
Availability
1,893
Price Table
Quantity Price
1 - 24 $30.99
25 - 49 $29.44
50 - 99 $27.89
100 + Call Us
Add to Cart

Description

L-com's USB Type-C Cable Assemblies provide a quick and easy way to connect older peripheral devices to a new computer, or to connect new peripherals that use a USB Type-C connector to an older computer system. Our USB Type-C cable assemblies feature simple "plug & play" connections to hand held devices and other devices that utilize USB Type C ports. Twisted pair data lines help reduce crosstalk and allow for maximum cable flexibility. Other features of our USB Type-C cable assemblies include 30u gold-plated connectors for repeated mating cycles, double-shielded cable for superior EMI/RFI protection and fully molded connectors which provide excellent strain relief

Features
  • Available in lengths of 0.3M, 0.5M, 1M, 2M, 3M 3ft
  • Color is Black
  • Fully shielded to provide maximum protection against EMI/RFI
  • Transfer rates up to 4.8 Gbps
  • Type C male to Type A female connectors for cable extension
Application
  • Data Acquisition
  • Video transfer
  • Data storage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov