L-com offers a variety of Type-A USB 3.0 panel mount adapters and cables including shielded, 90-degree and male up angle. USB 3.0 Panel Mount Adapters & Cables are used to mount a USB 3.0 port on a panel or enclosure.
L-com offers a wide range of USB 3.0 panel mount adapters and cables, including:
Shielded adapters and cables: These adapters and cables provide protection from EMI/RFI interference.
90-degree adapters: These adapters allow you to mount the USB port at a 90-degree angle.
Male up angle adapters: These adapters allow you to mount the USB port with the male connector facing up.
USB 3.0 panel mount adapters and cables are used in a variety of applications, including:
- Computer cases
- Kiosks
- Point-of-sale terminals
- Industrial equipment
- Medical devices
When choosing a USB 3.0 panel mount adapter or cable, it is important to consider the following factors:
- The type of connector you need (Type-A, Type-B, etc.)
- The length of the cable
- Whether you need a shielded or unshielded cable
- The angle of the connector
L-com's USB 3.0 panel mount adapters and cables are an optimal way to add a USB 3.0 port to your application. Please contact our knowledgeable technical support and sales teams if you have questions about our Type-A USB 3.0 panel mount adapters and cables or other components. Order one or more USB 3.0 panel mount adapters and cables now to receive same business day shipping!