USB 3.0 Type A to Micro B AOC length 10M

SKU U3A00107-10M
QTY available 5
Quantity Price
1 - 4 $477.99
5 - 9 $439.75
10 - 24 $401.51
25 + Call Us
Price $477.99

All Prices are in US Dollars and do not include duties



USB 3.0 Active Optical Cable is compliant with SuperSpeed USB electrical specifications providing a seamless plug and play experience. USB 3.0 cables are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. For example, an HD movie that would require 14 minutes to download with USB 2.0 devices and cables would take approximately 70 seconds using USB 3.0 equipment. The key change in the cables allowing for more speed is the addition of two data pairs bringing the number of conductors to eight. With the enhancement of fiber cable the signal can be extended up to 20M, providing a 900mA/5V to device, with minimal signal noise interference.

Features
  • Extend Cable length up to 20M
  • Transmission speed up to 5 Gbps
  • High Flex: >5 million cycle times
  • Support USB 3.0 Vision Standard
  • Providing 900mA/5V to device

Application
  • Data Storage
  • Video Transfer
  • Data Acquisition

Product Compliance

Product Compliance

RoHS status
Substance(s) Present Above Threshold with Exemption
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.