To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

USB 3.0 Type A to Micro B AOC length 20M

Item # U3A00107-20M
Availability
6
Price Table
Quantity Price
1 - 4 $365.56
5 - 9 $336.32
10 - 24 $307.07
25 + Call Us
Add to Cart

Description

USB 3.0 Active Optical Cable is compliant with SuperSpeed USB electrical specifications providing a seamless plug and play experience. USB 3.0 cables are up to 10 times faster than USB 2.0 - 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video. For example, an HD movie that would require 14 minutes to download with USB 2.0 devices and cables would take approximately 70 seconds using USB 3.0 equipment. The key change in the cables allowing for more speed is the addition of two data pairs bringing the number of conductors to eight. With the enhancement of fiber cable the signal can be extended up to 20M, providing a 900mA/5V to device, with minimal signal noise interference.

Features
  • Extend Cable length up to 20M
  • Transmission speed up to 5 Gbps
  • High Flex: >5 million cycle times
  • Support USB 3.0 Vision Standard
  • Providing 900mA/5V to device
Application
  • Data Storage
  • Video Transfer
  • Data Acquisition


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov