To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.0 Type A to Type B Plastic Armored length 0.3M

These unique cables feature an external PVC crush resistant jacket over our premium USB 3.0 cable to provide protection in applications where standard cables would be damaged due to excessive force. Crush resistance is 800 PSI (Pounds per Square Inch). The 24 AWG USB power wires allow for maximum power transfer

Features
  • USB 3.0 cable assembly with plastic protective outer jacket
  • PVC material provides 800 PSI crush resistance
  • Premium cable featuring 24 AWG power leads allows for maximum power transfer
  • Foil plus braid shield provides maximum protection against EMI/RFI
Application
  • Industrial PCs
  • Test and Measurement
  • Data Acquisition
  • Portable Data Storage
  • Printer Interface

SKU U3A00004-03M
QTY available 38
Quantity Price
1 - 24 $20.99
25 - 49 $19.94
50 - 99 $18.89
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $20.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov