To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.0 Type C straight male to Type C straight male cable 0.5M

USB 3.0 Type C male straight to Type C male straight cable assembly. L-com's CAU31CC series of USB cables feature simple "plug & play" connections to hand held devices and other situations where a USB 3.0 Type C to USB 3.0 Type C connection is required. Twisted pair data lines help reduce crosstalk and allow for maximum cable flexibility

Features
  • Color Black
  • Double shielded for superior EMI protection
  • Fully molded connectors provide excellent strain relief
  • Gold plated connectors for repeated mating cycles
  • USB Type C connector plug
Application
  • Video transfer
  • Data Acquisition
  • Data storage

SKU CAU31CC-05M
QTY available 36
Quantity Price
1 - 24 $44.99
25 - 49 $42.74
50 - 99 $40.49
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $44.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov