To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com's USB 3.0 Vision Cables are manufactured per the mechanical requirements of the USB3 Vision standard. The USB 3.0 Vision Cables feature screw-mount hardware that is beneficial in many applications where standard USB connectors can become dislodged due to jostling, vibration, etc. USB 3.0 cables are up to 10 times faster than USB 2.0, with a transfer rate of 4.8 Gbps versus 480 Mbps. The increased bandwidth substantially reduces the time required for transferring large amounts of data or video.

One of the key features of L-com's USB 3.0 Vision Cables is their screw-mount hardware. This hardware helps to prevent the cables from becoming dislodged due to jostling, vibration, or other environmental factors. This is especially important in machine vision applications, where even a slight movement of the camera can ruin an image.

In addition to their secure fit, L-com's USB 3.0 Vision Cables also offer superior performance. USB 3.0 cables are up to 10 times faster than USB 2.0, with a transfer rate of 4.8 Gbps versus 480 Mbps. This increased bandwidth substantially reduces the time required for transferring large amounts of data or video, which is essential for many machine vision applications.

Here are some of the benefits of using L-com's USB 3.0 Vision Cables:

  • Secure fit: The screw-mount hardware helps to prevent the cables from becoming dislodged due to jostling, vibration, or other environmental factors.
  • High performance: USB 3.0 cables are up to 10 times faster than USB 2.0, with a transfer rate of 4.8 Gbps versus 480 Mbps. This increased bandwidth substantially reduces the time required for transferring large amounts of data or video.
  • Wide compatibility: L-com's USB 3.0 Vision Cables are manufactured per the mechanical requirements of the USB3 Vision standard, which ensures that they are compatible with a wide range of machine vision cameras and other devices.

L-com's USB 3.0 Vision Cables are ideal for a variety of applications, including:

  • Machine vision
  • Robotics
  • Industrial automation
  • Medical imaging
  • Security and surveillance
  • Broadcast and production

If you are looking for a high-performance and reliable USB 3.0 cable for your machine vision or other demanding application, L-com's USB 3.0 Vision Cables are the viable solution. Order your USB 3.0 Vision Cables now to get same business day shipping!