To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com's USB 3.1 Gen 2 cables offer high-speed data transfer rates of up to 10 Gbps, making them ideal for connecting high-performance devices such as external hard drives, docks, and displays. They are also backward compatible with USB 3.0 and USB 2.0 devices, so you can use them with a variety of equipment.

L-com's USB 3.1 Gen 2 cables are available in a variety of lengths and connector types, including Type C and LSZH. Type C connectors are reversible, so you can plug them in either way, and they support faster data transfer speeds and higher power delivery than older USB connectors. LSZH stands for Low Smoke Zero Halogen, and it is a type of cable jacketing that is less likely to emit smoke or toxic fumes in the event of a fire.

Here are some of the benefits of using L-com's USB 3.1 Gen 2 cables:

  • High-speed data transfer rates: With speeds of up to 10 Gbps, you can transfer large files quickly and easily.
  • Backward compatible: You can use L-com's USB 3.1 Gen 2 cables with a variety of devices, including older USB 3.0 and USB 2.0 devices.
  • Durable construction: L-com's USB 3.1 Gen 2 cables are built to last, with high-quality connectors and jacketing.

If you are looking for high-quality USB 3.1 Gen 2 cables, L-com is a viable choice. Order your USB 3.1 Gen 2 cables now to receive same business day shipping!