USB 3.1 Type C HDMI Dongle

Item # USBCHDMIMF
Availability
139
Price Table
Quantity Price
1 - 24 $46.39
25 - 49 $44.07
50 - 99 $41.75
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

USB 3.1 dongles utilize the USB Type C port on a device and allows the connection of HDMI devices wihtout having to buy a new cable or device. This adapters is easy to use.

Features
  • USB Type C interface with Host device
  • HDMI output video resolution ratio up to 4K
  • Use for PC, Mobile, internet, TV or monitor


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov