USB 3.1 Type C to HDMI male Dongle

SKU HD-UC-MM-3
QTY available 438
Quantity Price
1 - 24 $17.19
25 - 49 $15.47
50 - 99 $13.75
100 + Call Us
Price $17.19

All Prices are in US Dollars and do not include duties



USB 3.1 Hub adapters utilize the USB Type C port on a device and allows the connection of other peripherals without having to buy a new cable or device.

Features
  • Use for PC, Mobile, internet, TV or monitor
  • HDMI output video resolution ratio up to 4K
  • USB Type C interface with Host device

Application
  • POS
  • Digital Signage
  • Multimedia


Documents and Resources

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.