To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.1 Type C to VGA Dongle

USB 3.1 dongles utilize the USB Type C port on a device and allows the connection of other peripherals wihtout having to buy a new cable or device.

Features
  • USB Type C interface with Host device
  • VGA port for display devices
  • Use for PC, Mobile, internet, TV or monitor

SKU USBCVGAMF
QTY available 466
Quantity Price
1 - 24 $37.59
25 - 49 $35.71
50 - 99 $33.83
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $37.59

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov