To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB 3.1 Type C VGA Hub Adaptor

USB 3.1 type C hub with VGA, Ethernet and USB A, Type C charge port, charge a device via 5-20V, VGA port to support VGA display devices, Ethernet port supported, USB 3.0 port high speed data transfer when connected with mobile device.

Features
  • USB Type C interface with Host device
  • USB 3.0 A port with data transfer rate of up to 5Gbps
  • RJ45 port support
  • Use for PC, Mobile, internet, TV or monitor
  • VGA port to support display devices

SKU USBHUBVGAMF
QTY available 488
Quantity Price
1 - 24 $45.79
25 - 49 $43.50
50 - 99 $41.21
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $45.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov