USB Adapter, Micro B Male / Standard A Male

SKU UAD031MM
QTY available 457
Quantity Price
1 - 24 $8.49
25 - 49 $8.07
50 - 99 $7.64
100 + Call Us
Price $8.49

All Prices are in US Dollars and do not include duties



The Micro USB B interface is rapidly gaining in popularity for use with cell phones and personal digital assistants (PDA's). Five adapters are now available to adapt standard USB connectors to this emerging interface.

Features
  • Adapter, USB micro B male to standard A male
  • Eliminate the need for cabling by connecting directly from a USB port to a micro B enabled device
  • Molded construction provides durability
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Color is black

Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.