USB Cable, Shielded Waterproof Panel Mount Type A Female - Standard Type A Male, 2.0m

Fully shielded versions of our popular IP67 rated USB cables are now available. These cables feature a die cast steel panel mountable female USB A connector and a standard male USB A connector. The steel housing allows for efficient grounding to a panel or enclosure. Mates with shielded male IP67 rated cable series WPUSBABSH or cover and seal with part number WPCVR-SHLD-USB.

Features
  • Shielded waterproof panel mount USB A female to standard USB A male connectors, revision 2.0 compliant
  • Threaded couplings and O-ring seals provide IP67 rating insuring protection against water and dust
  • Die cast housing allows for easy grounding to a panel or enclosure
  • 30 micro inch gold contact plating provides reliable connections with repeated mating cycles
  • Standard lengths are 0.5, 1, 2, 3, and 5 meters

SKU WPUSBAXSH-2M
QTY available 508
Quantity Price
1 - 24 $68.99
25 - 49 $65.54
50 - 99 $62.09
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $68.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov