To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB Cable, Shielded Waterproof Type A Male - Standard Type B Male, 0.5m

Fully shielded versions of our popular IP67 rated USB cables are now available. These cables feature a male USB A connector with a metal coupling nut and a standard male USB B connector. The type A connector is designed to mate with our WPUSBAXSH cable series to provide a completely shielded IP67 solution.

Features
  • Shielded waterproof USB A male to standard USB B male connectors, revision 2.0 compliant
  • Threaded couplings and O-ring seals provide IP67 rating insuring protection against water and dust
  • Metal coupling nut provides 360 degree shield when mated with WPUSBAXSH cable series
  • 30 micro inch gold contact plating provides reliable connections with repeated mating cycles
  • Standard lengths are 0.5, 2, and 5 meters

SKU WPUSBABSH-05M
QTY available 27
Quantity Price
1 - 24 $47.19
25 - 49 $44.83
50 - 99 $42.47
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $47.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov