To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB Cable, Waterproof Panel Mount Type A Female - Standard Type A Male, 0.3m

As USB interconnect systems gain in popularity, so do the demands on the cabling systems. These waterproof cables can prevent costly repairs sometimes necessary when contaminants such as water and dust destroy standard USB connectors. Featuring a waterproof panel mountable female USB A connector and a standard male USB A connector, these hard-to-find cables are IP67 rated. Mating waterproof male cable assemblies and covers are available. Use either L-com part number WPUSB-CVR or WPCVR-USB-1394 to cover and seal unused female side to maintain the IP67 rating.

Features
  • Waterproof panel mount USB A female to standard USB A male connectors, revision 2.0 compliant
  • Threaded couplings and O-ring seals provide IP67 rating insuring protection against water and dust
  • 30 micro inch gold contact plating provides reliable connections with repeated mating cycles.
  • Rugged molded backshells insure durability
  • Standard lengths are 0.3, 0.5, 1, 2, 3, and 5 meters
Application
  • Industrial Automation
  • Process Engineering
  • Test and Measurement
  • Data Acquisition

SKU WPUSBAX-03M
QTY available 13614
Quantity Price
1 - 24 $27.79
25 - 49 $26.40
50 - 99 $25.01
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $27.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov