USB Cable, Waterproof Type B Male - Standard Type B Male, 2.0m

SKU WPUSBBB-2M
QTY available 67
Quantity Price
1 - 24 $12.39
25 - 49 $11.77
50 - 99 $11.15
100 + Call Us
Price $12.39

All Prices are in US Dollars and do not include duties



As USB interconnect systems gain in popularity, so do the demands on the cabling systems. These waterproof cables can prevent costly repairs sometimes necessary when contaminants such as water and dust destroy standard USB connectors. Featuring a waterproof male USB B connector and a standard male USB B connector, these hard-to-find cables are IP67 rated. Mating waterproof female cable assemblies are available.

Features
  • Waterproof USB B male to standard USB B male connectors, revision 2.0 compliant
  • Threaded couplings and O-ring seals provide IP67 rating insuring protection against water and dust
  • 30 micro inch gold contact plating provides reliable connections with repeated mating cycles
  • Rugged molded backshells insure durability
  • Available in 2 and 5 meter lengths

Application
  • Harsh environments
  • Industrial computing
  • Factory automation
  • PLC communications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.