USB Socket Saver, USB B-Male/USB-B Female

SKU UAD027MF
QTY available 155
Quantity Price
1 - 24 $7.49
25 - 49 $7.12
50 - 99 $6.74
100 + Call Us
Price $7.49

All Prices are in US Dollars and do not include duties



USB socket savers extend the life of expensive cables and ports by taking the abuse of frequently mated USB connectors. The low profile design reduces leverage strain on overstressed computer ports and is fully shielded for electrically noisy environments. These male to female socket savers are available with standard A or B connectors. Quantity pricing is available, please contact your L-com Sales Representative.

Features
  • Extends the life of frequently mated USB connectors
  • Fully shielded to protect against EMI (electromagnetic interference)
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Available with standard A male to A female or standard B male to B female options

Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.