L-com offers panel mount USB surge protector adapters with or without pigtail cables. These adapters are designed to protect sensitive USB ports from power surges and spikes from attached devices. They are ideal for use in industrial, commercial and residential environments.

The panel mount USB surge protector adapters are available in three configurations:

  • Type A / Type A with pigtail cable
  • Type B / Type A with pigtail cable
  • Type A / Type B without pigtail cable

The pigtail cable is 12, 24, 36, 48 or 72 inches long and allows the adapter to be mounted in a panel or enclosure. The adapters are also available without a pigtail cable, which allows them to be used in-line as a standalone product.

The L-com panel mount USB surge protector adapters use ultra-low capacitance diodes to protect the data lines and a protection device to clamp the power lines to safe levels. This ensures that USB 2.0 speeds are maintained while providing effective protection against power surges.

The L-com panel mount USB surge protector adapters are ideal for protecting a PC from Wi-Fi client adapters and surveillance cameras used with long USB extender cables. Other uses include protection from surges when using USB-RS422/485 converters with long cables. Order your USB surge protector adapters now to receive same business day shipping!