To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

USB Type A Cable, Female Bulkhead/Female Header 0.3M

Item # UPMA5-2MM-03M
Availability
2,679
Price Table
Quantity Price
1 - 24 $10.19
25 - 49 $9.17
50 - 99 $8.15
100 + Call Us
Add to Cart

Description

Designed to make "board-to-box" USB connections a cinch, this light, flexible USB cable uses a pre-installed 5 pin 2mm pitch female housing to a molded flange-mount USB type A female. Look no further for your USB panel mount solution! The cable is double shielded for maximum EMI resistance and the power conductors are 26 AWG to make the overall cable more flexible. Each assembly includes two 4-40 x 3/8" Phillips pan head mounting screws. Quantity and custom length pricing available.

Features
  • Allows USB cables to be passed through panels or enclosures
  • Type A jack (bulkhead/panel mount) to 5 position female header connector, 2mm pitch
  • Mounting hardware included
  • Available in lengths of 0.3, 0.5, 0.75, 1, 2 and 3 meters
  • Color: Gray
Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
  • Portable Data Storage
  • Printer Interface


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov