The USBBFT field termination connector provides an easy and convenient way to perform field termination for USB applications. Separate connection points are provided for all four positions of the connector plus the ground. Terminal block design with set screws provides reliable electrical connections utilizing no special tools. The terminal block area is clearly marked making proper termination virtually foolproof. The USBBFT is panel mountable using 4-40 screws provided.
USB Type B Female Field Termination Connectors, also known as USBBFT connectors, are a type of USB connector that can be terminated in the field without the need for any special tools. This makes them ideal for a variety of applications, such as:
- Installing USB ports on custom-made equipment
- Repairing damaged USB ports
- Creating custom USB cables
USBBFT connectors have a terminal block design with set screws, which provides reliable electrical connections. The terminal block area is also clearly marked, making proper termination virtually foolproof. Additionally, USBBFT connectors are panel mountable, so they can be easily installed in enclosures.
Here are some of the benefits of using USBBFT connectors:
- Easy and convenient field termination
- Reliable electrical connections
- No special tools required
- Clearly marked terminal block
- Panel mountable
To terminate a USBBFT connector, simply strip the insulation from the end of each wire and insert the wires into the appropriate terminals. Then, tighten the set screws to secure the wires. Once all of the wires are terminated, plug the connector into the desired device.
USBBFT connectors are a versatile and easy-to-use solution for a variety of USB applications. They are ideal for anyone who needs to create custom USB cables or install USB ports on custom-made equipment.
Here are some examples of applications where USBBFT connectors can be used:
- Industrial automation equipment
- Medical devices
- Robotics
- Pro audio/video equipment
- Custom-made enclosures
If you need to terminate a USB connector in the field or create custom USB cables, USBBFT connectors are a viable solution. The connectors are easy to use and provide reliable electrical connections. Order your female USBBFT connectors now to receive same business day shipping!