L-com offers waterproof USB 2.0 inline couplers and Type-C panel mount board connectors. These products are ideal for use in harsh environments where water and dust are a concern. The waterproof USB 2.0 inline couplers are available in both male-to-female and female-to-female configurations. They feature a threaded coupling and O-ring seal to provide an IP67 rating, meaning they are protected against dust and water immersion up to 1 meter for 30 minutes.
The Type-C panel mount board connectors are available in both right-angle and straight configurations. They feature a flange for panel mounting and a gasket seal to provide an IP65 rating, meaning they are protected against dust and water jets from any direction.
Both the IP67 waterproof USB 2.0 inline couplers and the IP68 waterproof Type-C panel mount board connectors are made with high-quality materials and construction to ensure reliable performance in even the most demanding applications. They are ideal for use in a variety of industries, including:
- Industrial automation
- Marine
- Medical
- Military
- Transportation
- Outdoor signage
L-com's waterproof USB 2.0 inline couplers and Type-C panel mount board connectors are versatile and reliable products that can be used in a wide range of applications. If you need a USB coupler or connector that can withstand the elements, L-com has a solution for you. Order your waterproof USB 2.0 inline couplers or Type-C panel mount board connectors now to receive same business day shipping!