Waterproof USB 2.0 Type C to Type A 1M

As USB interconnect systems gain in popularity, so do the demands on the cabling systems. These waterproof cables can prevent costly repairs sometimes necessary when contaminants such as water and dust destroy standard USB connectors. Featuring a waterproof male USB C connector and a standard male USB A connector, these hard-to-find cables are IP68 rated.

Features
  • Waterproof USB C male to standard USB A male connectors, revision 2.0 compliant
  • Gold contact plating provides reliable connections with repeated mating cycles.
  • Rugged molded backshells insure durability
  • IP68 rated on the Type C connector only
Application
  • Industrial Automation
  • Process Engineering
  • Test and Measurement
  • Data Acquisition

SKU U3A00064-1M
QTY available 550
Quantity Price
1 - 24 $42.79
25 - 49 $40.65
50 - 99 $38.51
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $42.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov