Waterproof USB Cable, Mini B 5 Female /Mini B 5 Male, 1.0m

SKU WPUSBMB5X-1M
QTY available 4166
Quantity Price
1 - 24 $35.79
25 - 49 $34.00
50 - 99 $32.21
100 + Call Us
Price $35.79

All Prices are in US Dollars and do not include duties



L-com's exclusive Waterproof USB Mini B 5 position cable assemblies are designed for the most demanding industrial applications where dust and moisture are present. Constructed with rugged molded back shells, these IP67 rated Mini B 5 Position assemblies are perfect for industrial communications devices and peripherals which utilize the Mini B 5 position interface. Order online today!

Features
  • Used to connect USB Mini B 5 connected device in an industrial setting
  • Threaded couplings and O-ring seals provide IP67 rating insuring protection against water and dust
  • 30 micro inch gold contact plating provides reliable connections with repeated mating cycles
  • Rugged molded backshells insure durability & standard lengths are 0.3, 0.5, 1, and 2 meters
  • Optional WPUSBMINI-CVR dust cap is available

Application
  • Harsh environment
  • Industrial computing
  • SCADA
  • DAQ

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.