To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Waterproof USB Cable, Mini B 5 Female /Mini B 5 Male, 2.0m

Item # WPUSBMB5X-2M
Availability
Call Us
07/26/2024 * Up to 15
08/09/2024 * Up to 30
Call Us * Over 30
*Estimated Availability
Price Table
Quantity Price
1 - 24 $45.99
25 - 49 $43.69
50 - 99 $41.39
100 + Call Us
Add to Cart

Description

L-com's exclusive Waterproof USB Mini B 5 position cable assemblies are designed for the most demanding industrial applications where dust and moisture are present. Constructed with rugged molded back shells, these IP67 rated Mini B 5 Position assemblies are perfect for industrial communications devices and peripherals which utilize the Mini B 5 position interface. Order online today!

Features
  • Used to connect USB Mini B 5 connected device in an industrial setting
  • Threaded couplings and O-ring seals provide IP67 rating insuring protection against water and dust
  • 30 micro inch gold contact plating provides reliable connections with repeated mating cycles
  • Rugged molded backshells insure durability & standard lengths are 0.3, 0.5, 1, and 2 meters
  • Optional WPUSBMINI-CVR dust cap is available
Application
  • Harsh environment
  • Industrial computing
  • SCADA
  • DAQ


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov