Waterproof USB Type B Field Installable Connector

SKU WPUSBCN-B-2.0
QTY available 1925
Quantity Price
1 - 24 $28.39
25 - 49 $26.97
50 - 99 $25.55
100 + Call Us
Price $28.39

All Prices are in US Dollars and do not include duties



Available in type A or B styles, these connectors are a perfect compliment to our popular IP67 USB cable assemblies. Solder connectors and a sealing nut that conforms to any USB cable diameter allows the user to make their own water/dust proof cable assemblies. In addition, these connectors are panel mountable and mate with our male IP67 cable assemblies as well as our IP67 covers. L-com will manufacture custom cable assemblies using these connectors with short lead times and low minimum quantity requirements.

Features
  • Waterproof panel mount USB 2.0 type A & B female connectors, revision 2.0 compliant
  • Threaded couplings and O-ring seals provide IP67 rating insuring protection against water and dust
  • 30 micro inch gold contact plating provides reliable connections with repeated mating cycles.
  • Compatible with IP67 covers WPUSB-CVR and WPCVR-USB-1394
  • WPUSBCN-A-2.0 mates with WPUSBAB cable series. WPUSBCN-B-2.0 mates with WPUSBBB cable series.

Application
  • Industrial Automation
  • Process Engineering
  • Test and Measurement
  • Data Acquisition

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.