USB 2.0 C male to A male cable Aluminum shell with grey cotton braid. 10 Ft

SKU USBCA2-MM-10FT
QTY available 145
Quantity Price
1 - 24 $12.79
25 - 49 $12.15
50 - 99 $11.51
100 + Call Us
Price $12.79

All Prices are in US Dollars and do not include duties



L-Com’s USBC2A-MM series of USB cables feature simple "plug & play" connections to hand held devices and other peripherals where a USB 2.0 Type C to USB 2.0 Type A connection is required. Our cables have a durable molded aluminum shell and a cotton cord sheath for rugged applications. This cable series is available is lengths of 1Ft, 3Ft, 6Ft, & 10Ft. Currently in stock and available for purchase today. Urgency is in our DNA so make your online purchase right now to take advantage of our same day shipping

Features
  • Data transfer speeds up to 480 Mbps
  • USB C to USB A Conversion Cable
  • Backward compatible with previous USB generations
  • Aluminum Molded Shell provides durability and increased strength at cable entry point
  • Durable Cotton Cord Sheath

Application
  • A/V
  • Smart Phone, Tablet, or Laptop
  • PC Peripheral Interconnects
  • Charge and sync your USB-C mobile digital devices

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.