Water Blue FAKRA Jack to FAKRA Jack Cable Assembly using RG-316 Coax, 1 FT

SKU LCCA31247-FT1
QTY available 378
Quantity Price
1 - 24 $47.39
25 - 49 $45.02
50 - 99 $42.65
100 + Call Us
Price $47.39

All Prices are in US Dollars and do not include duties



L-com's LCCA31247-FT1 is a Water Blue FAKRA jack to FAKRA jack cable using RG-316 coax, 1 FT and ships same-day. The RG316 coax of this FAKRA cable uses the PTFE dielectric with a VoP of 69%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com FAKRA to FAKRA cable assembly has a jack to jack gender configuration with flexible RG316 series coax and operates to 3 GHz. The shielding of this FAKRA cable is comprised of silver plated copper braid.

Custom versions of this FAKRA jack to FAKRA jack cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31247-FT1 L-com Water Blue FAKRA Jack to FAKRA Jack Cable using RG-316 Coax, 1 FT data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • Max Frequency 3 GHz
  • 69% Phase Velocity
  • PVC Jacket
  • 50 ohm Impedence

Application
  • General Purpose
  • Laboratory Use
  • Automotive


Documents and Resources

Key Specifications

Key Specifications

Connector 1 Series
FAKRA
Connector 1 Gender
Jack
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
FAKRA
Connector 2 Gender
Jack
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Plastic
RF Cable Part Number
RG316
RF Cable Type
RG316
RF Cable Impedance
50 Ohm