Waterproof IP68 Single Mode LC Patch Cord, G652D, 10 M

Item # FOCA2LCSM-10
Availability
31
Price Table
Quantity Price
1 - 24 $16.58
25 - 49 $15.75
50 - 99 $14.92
100 + Call Us
Add to Cart

Description

The L-com FOCA2LCSM-10 series is a rugged IP68 LC/PC to LC/PC Single mode cable assembly for outdoor applications. The L-com FOCA2LCSM-10 uses a 10 m Single mode G652D PVC cable with low attenuation < 0.3dB, best suited for 1000 mating cycles under harsh industrial environments. The L-com FOCA2LCSM-10 guarantees long-distance fiber optics connections protection against water and dust. The L-com is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Waterproof IP68 cable assembly
  • LC/PC to LC/PC Connectors
  • Duplex Single mode
  • Operating temperature -10 °C to 50 °C
  • Insertion loss < 0.3dB
  • Mates with FOADFLCSM
Application
  • FTTA
  • 1 Gbps to 10 Gbps fiber optic networks
  • Outdoor fiber optic connectivity
  • Factory automation
  • Outdoor broadcast


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov