To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Waterproof Panel Mount USB 3.0 IP67 Type B Female Jack with 10 inch Wire Leads, 28/24AWG

Item # U3A00027-10I
Availability
19
Price Table
Quantity Price
1 - 24 $32.19
25 - 49 $30.58
50 - 99 $28.97
100 + Call Us
Add to Cart

Description

As USB interconnect systems gain in popularity, so do the demands on the cabling systems. L-com's U3A00025-10I waterproof cables can prevent costly repairs sometimes necessary when contaminants such as water and dust destroy standard USB connectors. These versatile assemblies feature a panel-mountable, waterproof female USB B connector and 28/24 AWG 10" wire leads that can easily be soldered into a PCB or terminated with a variety of connectors. Mating waterproof male cable assemblies are available. Use either L-com part number WPUSB-CVR or WPCVR-USB-1394 to cover and seal the female side and maintain the IP67 rating when not mated with an appropriate cable. Order online today.

Features
  • Waterproof panel mount USB B female to 10" wire leads for USB 3.0 applications
  • Threaded couplings and O-ring seals provide IP67 rating when mated properly to ensure protection against water, dust and particulate
  • Leads are color-coded for easy installation
  • 28AWG & 24AWG wire leads can be attached directly to a PCB or used with connector of choice
  • Rugged molded back-shell ensures durability
Application
  • Industrial or factory automation
  • Process engineering
  • Data acquisition or PLC communications
  • Outdoor, industrial or harsh environment use
  • Test and measurement


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories