To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Waterproof USB 3.0 Cable Assembly, IP67 metal A Male to Standard A Male, 30/24AWG, PVC Jacket, Black, 1.0M

As USB interconnect systems gain in popularity, so too do the demands on the cabling systems. L-com's waterproof cables can prevent costly repairs that are sometimes necessary when contaminants such as water and dust destroy standard unprotected USB connectors. These IP67 rated cables feature waterproof connectors to standard connectors. IP67 Male versions are shrouded and IP67 female versions are bulkhead and panel mount capable. Mates and dust caps are also available as are fully shielded, die-cast metal connectors for a full 360° that can ground to a panel or enclosure. Most options are available in USB 2.0 and USB 3.0 standards. Browse L-com's large selection of waterproof cables to find the exact USB type your application requires.

Features
  • Shielded, metal waterproof USB A male to standard USB A male; revision 3.0 compliant
  • Threaded couplings and O-ring seals provide IP67 rating when mated properly to ensure protection against water, dust and particulate; UL 20276 style UV resistant jacket is appropriate for outdoor use
  • 30 micro inch gold contact plating provides reliable connections even over repeated mating cycles
  • Metal coupling nut provides 360° shield when mated with appropriate metal female from L-com's U3A cable series
  • standard lengths are 0.5, 1.0 and 1.5 meters
Application
  • Industrial or factory automation
  • Process engineering
  • Data acquisition or PLC communications
  • Outdoor, industrial or harsh environment use
  • Test and measurement

SKU U3A00023-1M
QTY available 18
Quantity Price
1 - 24 $32.79
25 - 49 $31.15
50 - 99 $29.51
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $32.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov