Weatherproof IP68 and IP69 Cable Assembly Boot, Type N, 7/16 DIN for LMR-600 to SPX-375, 1.08 to 0.3 Inch Diameter Silicone Cold Shrink

SKU LCCB004
QTY available 83
Quantity Price
1 - 24 $26.59
25 - 49 $25.26
50 - 99 $23.93
100 + Call Us
Price $26.59

All Prices are in US Dollars and do not include duties



The L-com LCCB004 is a silicone cold shrink cable assembly boot that provides reliable weatherproofing for outdoor installation of RF cable assemblies. This cold shrink weatherproof insulation is suitable for Type N and 7/16 DIN connectors attached to LMR-900 to SPX-500 cable. Our cold shrink gives the customer a unique way to add weatherproofing options for already assembled cables. The LCCB004 cold shrink tubing is specifically stocked to be readily available for same business day shipment.

The weather insulation cable boot from L-com is IEC 60529 compliant and conforms to IP68 and IP69 ratings. This silicone weatherproof insulation has shrink-ratio greater than 2:1 and can be used in very confined or dangerous spaces where heat shrinks are more difficult to use. Our LCCB004 cold shrink is a great solution for telecommunication systems where cables and connectors are exposed to UV rays and other harsh outdoor conditions.

The L-com LCCB004 weather insulation cable assembly boot can be used on multiple different coaxial cables with multiple connector options. No special tools are required to install this silicone cold shrink, the tubes can be unwound manually to shrink down the diameter from 1.08 to 0.3 inches to form a tight seal for the cable. This Type N and 7/16 DIN connector cold shrink sleeve provides excellent performance because of its durability, flexibility, and longevity.

L-com has in-stock selections of silicone cold shrink tubing and other connector accessories for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. L-com also stocks a wide selection of other silicone cold shrink cable assembly boots that ship same business day from our warehouse.


Features
  • Weather Resistant, IP-68 rated
  • Resistant to UV and Harsh Environment
  • Compliant to IEC 60529
  • Shrink Ratio Exceeds 2:1
  • Highly Flexible & Easily Removable

Application
  • Outdoor Installation of RF Cables
  • Wireless Communications
  • Protection against Weather