0 dBi Tunable Telescopic Portable Antenna 118-174 MHz BNC Connector

SKU HG110TEL-BNC
QTY available Call us
Quantity Price
1 - 24 $48.79
25 - 49 $43.91
50 - 99 $39.03
100 + Call Us
Price $48.79

All Prices are in US Dollars and do not include duties



L-Com's portable UHF antenna provides high performance in the UHF frequency range.

Features
  • Telescopic Radiator
  • Field tunable
  • Flexible support mast
  • UV stabilized

Application
  • Bench test equipment
  • Portable hand-held instrumentation
  • Fixed wireless monitoring equipment


Documents and Resources

Key Specifications

Key Specifications

Antenna Type
Portable
Polarization
Vertical
Minimum Frequency
118 MHz
Maximum Frequency
174 MHz
Connector Series
BNC
Connector Gender
Plug
Impedance
50 Ohm