1.9 GHz 3 dBi Rubber Duck Omni Mag/Base Antenna - SMA Male Connector

Item # HG1903MGRD-SM
Availability
36
Price Table
Quantity Price
1 - 24 $46.99
25 - 49 $45.11
50 - 99 $43.70
100 + Call Us
Add to Cart

Description

This compact 1.9GHz omnidirectional "rubber-duck" antenna provides broad coverage and 3 dBi gain. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for Personal Communication Services (PCS) cellular radio wireless applications where omni-directional coverage and low visibility are desired. The compact size of this antenna is ideal where omni-directional coverage and low visibility are desired. Mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles, as well a numerous other commercial and industrial applications where mobility is required.

This antenna includes a magnetic base suitable for fixing to vehicles* or other metal surfaces as well as sitting on a tabletop or shelf. The 5 ft. (1.5m) High Performance Low-Loss 100 Series cable allows the user to position the antenna away from any obstacles or interference.

*Installation Note: This mount is not intended for use outside moving vehicles, such as on a trunk lid or roof.

Optional Connectors can be ordered. Contact Hyperlink sales for more information.

Features
  • Antenna features tilt and swivel design
  • Compact size, only 6.7 " long
  • Flexible "Rubber Duck" antenna with SMA Male Connector
  • Magnetic base with 5 ft. high performance low-loss 100-series cable
Application
  • Mobile applications
  • PCS cellular radio applications
  • 1.9 GHz band applications
  • GPRS/EDGE or CSD, (WAN) connections on GSM 1900 networks (Sony Ericsson® Edge PC-Card)
  • LTE


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov