To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

2.4/4.9/5.8 GHz 3 dBi Rubber Duck Antenna - TNC-Male Connector

The HyperLink HG2458RD-TM series is a high performance tri-band rubber-duck antenna designed to operate from 2.4 GHz to 2.5 GHz, 4.9 GHz to 5.3 GHz and 5.7 GHz to 5.8 GHz which eliminates the need to purchase different antennas for each frequency. The tri-band design of this antenna helps reduce interference and noise since it will reject out-of-band signals between the three bands of this antenna. This omnidirectional "rubber-duck" antenna provides broad coverage and 3 dBi gain.

Measuring 7.79" long, this flexible antenna features a tilt-and-swivel connector which allows them to be used vertically, at a right angle, or any angle in-between. It is suitable as a replacement RF antenna for many wireless access points and routers that are equipped with similar type antennas. The HG2458RD-TM features a TNC Male connector.

For additional information and complete specification, click on the data sheet link on the Downloads tab.


Features
  • Provides better performance than most stock access point antennas
  • Three frequency ranges in one antenna
  • Flexible rubber duck design
  • Tilt and swivel design
  • TNC Male connector
Application
  • 2.4 GHz, 4.9 GHz and 5.8 GHz band applications
  • 4.9 GHz homeland security, public safety services, fire, police and security applications
  • 5.8 GHz wireless video and security systems
  • IEEE 802.11a/b/g/n and 802.11ac WiFi access points and routers

SKU HG2458RD-TM
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications